BCC062M - BCC M425-M414-3A-650-EX44T2-010

Back
Images
  • {{'Datenblatt'|local}}

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

  • Key features
    Cable
    TPE yellow, 1.00 m, Drag chain compatible
    Connection 1
    M12x1-Female, angled, 5-pin, A-coded
    Connection 2
    M12x1-Male, straight, 4-pin, A-coded
    Power indicator
    LED green/no
    Function indicator (Pin 2)
    LED white
    Function indicator (Pin 4)
    LED yellow
    Number of conductors
    4
    Cable temperature, fixed routing
    -50...105 °C
    Cable temperature, flexible routing
    -25...105 °C
    Operating voltage Ub
    30 VDC
    Rated current (40 °C)
    4.0 A
    Protection degree
    IP67, IP68, IP69K/IP67, IP68, IP69K
    Approval/Conformity
    CE, cULus, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BCC062M - BCC M425-M414-3A-650-EX44T2-010
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Product View
    0.44 MB