BCC0JP8 - BCC M415-M414-3A-304-EX44T2-400

Back
Images
  • {{'Datenblatt'|local}}

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

  • Key features
    Cable
    TPE yellow, 40.00 m, Drag chain compatible
    Connection 1
    M12x1-Female, straight, 5-pin, A-coded
    Connection 2
    M12x1-Male, straight, 4-pin, A-coded
    Number of conductors
    4
    Cable temperature, fixed routing
    -50...105 °C
    Cable temperature, flexible routing
    -25...105 °C
    Operating voltage Ub
    250 VDC / 250 VAC
    Rated current (40 °C)
    4.0 A
    Protection degree
    IP67, IP68, IP69K/IP67, IP68, IP69K
    Approval/Conformity
    cULus, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BCC0JP8 - BCC M415-M414-3A-304-EX44T2-400
    Disposal
    PDF Download
    Product View
    0.01 MB