Robust photoelectric sensor of stainless steel

Rugged photoelectric sensor in stainless steel 1.4404
Rugged photoelectric sensor in stainless steel 1.4404

Top performer with a robust construction

BOS 18E photoelectric sensors are made of corrosion-resistant stainless steel. This makes them especially rugged and resistant to many cleaning agents and other chemicals. A special housing nose and optics construction provide optimum sealing and rigidity.

Product finder

The optical element is available in glass or plastic. This means you can use the series virtually anywhere – even in harsh ambient conditions.

Preferred areas of use include the foods and pharmaceuticals industries, but also offshore equipment and similar extreme applications.

Features

  • Housing made of 1.4404 stainless steel
  • Outstanding sealing with IP69K and IP68 protection
  • Available threaded or with smooth sleeve
  • Hygienic: Optimized washdown design
  • Available in all optical function principles
  • Also with IO-Link interface

Contact

Contact