Single-ended cordsets
Single-ended cordsets

Large selection of single-ended cordsets for every industry

In our comprehensive product range of single-ended cordsets for every industry, you are guaranteed to find the right connection for your application. Signals, data and power are always reliably transmitted.

Different cable types and plug connectors expand your flexibility in the choice of the right single-ended cordsets.

The most important benefits

  • Large selection for every industry
  • Various cable types, various plug connectors
  • Robust and industrial grade

Product families

  • Single-ended cordsets for individual requirements

    High performance at high temperatures

    Our offering of single-ended cordsets covers a wide range of technical areas, guaranteeing that we will meet the requirements of your particular industry. The single-ended cordsets with coated retainer nuts and special plug materials withstand temperatures of up to 800 °C for brief periods. They are suitable for use in harsh industrial environments, such as welding applications. The mechanical protection of the lines guarantees secure connection, even in the presence of flying sparks and metal spatter, and when subject to mechanical wear and impacts.

    Features

    • Suitable for high temperatures (up to 800 °C for brief periods)
    • Protection against mechanical influences, flying sparks and metal spatter
    • Coated retainer nuts
    • Special plug materials
    • Wide range of products
    Single-ended cordsets for individual requirements
  • Single-ended cordsets for the food industry

    High-quality single-ended cordsets – optimized for the food industry

    Our single-ended cordsets for the food industry easily meet the demands of the Food and Beverage industry. They have been thoroughly tested, optimized for the highest requirements and ideally matched to our sensors and systems used there.

    Features

    • Perfectly designed for use in Food and Beverage
    • Straight and angled connectors
    • Various cable casing materials available
    • Proven PUR cable qualities
    • Protection rating IP69K
    • Stainless steel nuts
    • For high hygiene requirements
    Single-ended cordsets for the food industry
  • Single-ended cordsets for junction blocks

    High application flexibility thanks to a broad portfolio

    At Balluff you find the right single-ended cordsets for junction blocks in M12 and M23. 8-, 12- or 19-pin versions are available, as well as PUR or PVC cables and right-angle or straight plugs. All lines are resistant to shocks and vibration, conform to the protection type IP67 and are made of high-quality materials.

    Features

    • Resistant to shocks and vibration
    • High-quality materials
    • Protection class IP67
    • Wide product range, flexible in application
    Single-ended cordsets for junction blocks
  • Power-Anschlussleitungen

    7/8“-Power-Leitungen für Profinet-Module

    Balluff bietet Ihnen ein breites Portfolio an 7/8“-Power-Anschlussleitungen für Push-Pull-Anschlüsse. Sie haben die Wahl zwischen Leitungen für 3-, 4- und 5-adrige Kabel, in PUR, PVC oder TPE sowie mit gewinkelten oder geraden Steckern.

    Alle Power-Anschlussleitungen sind schock- und vibrationsfest, erfüllen die Schutzart IP67, bestehen aus hochwertigen Materialien und sind flexibel anwendbar.

    Die Besonderheiten

    • schock- und vibrationsfest
    • hochwertige Materialien
    • Schutzart IP67
    • breites, flexibel anwendbares Portfolio
    Power-Anschlussleitungen
  • Plug connectors for Profinet push-pull blocks

    With generous transmission bandwidth and long cable length for optimized data transmission

    Our single-ended cordsets for the new push-pull variants of the Profinet modules are fast and easy to assemble, whether copper or fiber optic cables. All available single-ended cordsets deliver convincing performance, with a large transmission bandwidth and a high length range. In this way, your data-intensive applications from power supply to data transmission are optimized.

    Features

    • Wide transmission bandwidth
    • High longitudinal range
    • Resistant to shocks and vibration
    • Protection class IP67
    • Fast and easy mounting
    Plug connectors for Profinet push-pull blocks
  • Single-ended cordsets for sensors

    Wide, flexibly applicable product range for sensor connection

    Our single-ended cordsets for sensors are especially designed for M5, M8 and M12 connectors and are suitable for 3-, 4-, 5- and 8-conductor cables. Whether PUR, PVC, or TPE, with or without LED, angled or straight – our wide product range offers great flexibility with your applications. All single-ended cordsets are resistant to shocks and vibration, are made of high-quality materials, have bright LEDs and conform to the protection type IP67 (optionally IP68).

    Features

    • PUR-, PVC- and TPE cables available
    • Variants with and without LED's available
    • Right-angle and straight versions available
    • With socket and plug
    • Resistant to shocks and vibration
    • High-quality materials
    • Bright LEDs
    • Protection type IP67, optional IP68
    • Wide product range, flexible in application
    Single-ended cordsets for sensors
  • Valve connector single-ended cordsets

    Secure connection and simple installation

    Our valve connector single-ended cordsets can be mounted especially quickly via their central screw. Our large product range includes various designs, DIN and industry standard, and various protective circuits.

    All of our single-ended cordsets are shock and vibration resistant, made of high quality materials, and have bright LEDs. A sealing lip is integrated.

    Features

    • Different protective circuits available
    • Designs A, B and C
    • DIN and industry standard available
    • Resistant to shocks and vibration
    • High-quality materials
    • Bright LEDs
    • Wide range of products
    • Rapid assembly via central screw
    • Integrated sealing lip
    Valve connector single-ended cordsets