Unique diagnotic levels offer optimum use in harsh environments
With their rugged housings, our BNI IO-Link sensor/actuator hub series are ideal for use in harsh industrial environments. The I/O blocks are based on M12 or M8 plug connections, making them easy and economical to install and maintain.
The port-specific single-channel monitoring detects short circuit and overloads, as well as a cable break at the port. This degree of selective diagnosis is unique among I/O blocks.
Our variant BNI IOL-30 offers the highest functionality with the best flexibility. It combines two blocks into one. With a maximum sensor load current of 500 mA, it's ideal for operating sensors with high current consumption. If configured as an output, up to 2 A is available at the port.
Features
- Simple and cost-saving installation and maintenance
- Detects short circuits, overloads, and cable breaks at the port.
- Variant BNI IOL-302 for maximum functionality and the best flexibility