Ultrasound sensors
Ultrasound sensors

The accurate all-rounder

Whether your application is position detection, distance measurement, or the detection of solid, powder, or liquid media: BUS ultrasonic sensors are precise all-rounders.

They measure fill levels, heights and sag without making contact as well as count and monitor the presence of objects. Regardless of the colour, transparency, and surface texture, they always perform really well. Fog, dust and impurities are also not a problem for them.

Their detection range is between 25 mm and 6 m, so larger object gaps are no problem. Their high resolution and small blind zones ensure top precision.

Ultrasound sensors from Balluff differ in their output signals. By means of a switching version and an analogue version, they are able to both reliably detect and count objects as well as determine distances with extreme precision. This guarantees a wide range of applications.

A further benefit: Our ultrasonic sensors have different output functions and can be used as NC or NO sensors.

The most important benefits

  • Contactless detection
  • Reliable in critical environmental conditions such as fog, dust and impurities
  • Irrespective of color, transparency, reflection properties and surface finish on the object
  • Precise recognition of even smaller objects
  • Rectangular and cylindrical heads allow for greater freedom of design

Product families

  • Ultrasonic sensors with a digital output

    Universal – measure fill levels, heights, and sag

    Our ultrasonic sensors (digital output) measure fill levels, heights, or sag. They are the ideal solution for those looking for a sensor that can be used anywhere, regardless of color or surface finish. Thanks to its high resolution, small blind zones and wide operating range, they always ensure that you have the maximum level of precision. Based on the individual requirement profile, we are able to offer this highly talented device with various voltage or current outputs as well as in variants with additional switching output.

    Features

    • Position or object detection in solid, powdery, and liquid media
    • Checking for presence/absence of and counting objects, without making contact
    • Functions regardless of color and surface finish
    • Extreme precision thanks to high resolution and small blind zones
    • Analog outputs
    Ultrasonic sensors with a digital output
  • Ultrasonic sensors with analog output

    Universal – for monitoring solid, powdery, and liquid media

    Our ultrasonic sensors with analog output are used to detect positions or objects in solid, powdery, and liquid media. There, they control the presence of objects and count them without making contact. They are the ideal solution for those looking for a sensor that can be used anywhere, regardless of color or surface finish. Haze, dust, or impurities cannot damage this highly talented device, which is available with a variety of output signals. Thanks to their high resolution and small blind zones, our ultrasonic sensors ensure that you have the maximum level of precision.

    Features

    • Position or object detection in solid, powdery, and liquid media
    • Check for presence/absence of and count objects – without making contact
    • Functions regardless of color and surface finish
    • Extreme precision thanks to high resolution and small blind zones
    • Analog outputs
    Ultrasonic sensors with analog output
  • Pressure-rated ultrasonic sensors

    Fill level measurement under extreme conditions

    Chemically resistant ultrasonic sensors from Balluff measure fill levels in tanks and containers without making contact – both under normal pressure and at overpressures of up to 6 bar. You can carry out fill level measurements and overflow protection simultaneously by combining switching and analog outputs. A PTFE membrane and the stainless steel housing protect the sensor from aggressive liquids in all applications.

    Features

    • Position or object detection in solid, powdery, and liquid media
    • Check for presence/absence of and count objects without making contact
    • Regardless of color and surface finish
    • Extreme precision thanks to high resolution and small blind zones
    • Resistant to high-pressures
    Pressure-rated ultrasonic sensors