Position measurement of water level and flood control gates
The solution
To implement remote, automated control of water levels at dams means that the position of water level and flood control gates must be measured electronically. Balluff's inclination / angle sensors can be mounted direction to the moving portion of the gate itself.
The features
- Detects the change in angle with respect to the horizontal
- High accuracy over a measurement range up to 360° (one rotation)
- Compact, robust metal housing enables simple installation
- Suitable for outdoor installation

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.