Optimum adjustment of impeller to water volume
The solution
With the help of our BTL magnetostrictive linear position sensors, you can flexibly adjust the guide and rotor blades of Kaplan turbines. A BTL profile controls the exact position of the guide blades depending on how much water is to flow into the turbine. In addition to this, our BTL magnetostrictive linear position sensors are integrated into the shaft to adjust the blades of the impeller to the various flow volumes.
The features
- No reference run required after voltage interruption
- Rugged, non-contacting
- High protection class
- Pressure-rated for installation inside hydraulic cylinders

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.