Regulation of air and gas supply in blast furnaces

Precise control of valves, flaps, and dampers

The solution

Balluff's magnetostrictive linear position sensors enable precise control of valves, flaps, and dampers at the blast furnace. By monitoring degree of opening or closing, they permit the controlled regulation of supply and return air in pig iron production. For simple Open/Closed status monitoring, consider Balluff's rugged inductive proximity sensors.

The features

  • Reliably regulate the volume of supply and return air in near-real-time
  • Enable process status and device condition visibility at the control center
  • For position sensors with bus interfaces, precise temperature measurement is also available and is reported along with position as part of the process data communication
Controlling the air and gas supply in blast furnaces
Find suitable products Downloads

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.