Precise hydraulic cylinder position feedback, even under adverse conditions
The solution
Water-jet propulsion systems are used for high speeds at heavy seas or for maneuverability when traveling slowly. The hydraulic cylinders that control the infeed must be able to respond quickly and reliably to control inputs. Balluff Micropulse linear position sensors, which are fully integrated into the cylinders, reliably measure these movements, and provide the position feedback required for precise operation.
The features
- Can be completely integrated into the cylinder
- Resistant stainless steel
- Accessories for the pass-thru of the cable through the cylinder are available (stainless steel, IP67)

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.