Lifting and lowering drawbridges

Efficient control of movable bridges to keep traffic flowing

The solution

Time is of the essence when raising and lowering movable drawbridges, as impact on traffic must be kept to a minimum. Our high-precision Micropulse magnetostrictive linear position sensors, which are integrated in the hydraulic cylinders, allow the bridge to raised and lowered as quickly as possible. Our pressure-rated inductive sensors reliably detect the end positions of the cylinder and position the bridge with precision.

The features

  • Position detection and speed measurement
  • High-pressure resistant rated to 500 bar
  • Cost-effective solution for monitoring end positions
Lifting and lowering movable bridges
Downloads

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.