Outstanding accuracy during hot or cold rolling
The solution
Our BTL magnetostrictive linear position sensor in IP69K ensures precise operation during hot or cold rolling: The linear position sensor maintains the set roll gap with high accuracy. It is vacuum-sealed and does not require any additional protection even when there is continuous water cooling of the rolling stand.
The features
- Outstanding accuracy for precise work
- Stainless steel housing for tough applications
- Vacuum sealed, even during constant water cooling

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.