Detect Liquids in Pipettes

High accuracy with minimal space required

The solution

Applications to verify proper liquid level in the pipette tip or the dispensing of liquid or that the tip is in the correct position requires a narrow focused light beam in a small housing. Balluff's micro-optic MICROmote photoelectric sensors can easily solve these critical applications. With sensing heads as small as 2mm and "wired fibers" with no minimum bending radius these miniature sensors can easily fit in the smallest of spaces. The remote amplifiers have multiple teach options that can solve the most difficult applications and a variety of outputs that makes integration into control systems quick and easy.

The features

  • Sensor heads with small footprint for space limited applications
  • Precise switch points for high accuracy
  • Focused narrow light beams
Life science, liquid handling, detecting fluids in pipettes
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.