Precisely detect specimen samples, racks, and microplates

Multifunctional amplifier sensor package reliably detects specimen tubes

The solution

Balluff's MICROmote miniature photoelectric sensors employ external amplifiers to provide multiple functionalities including the ability to easily teach the sensor. This coupled with the wide variety of sensing heads means that specimen tubes are positively detected. These miniature sensor heads can reliably detect tubes regardless of material, transparency, full or empty. With sensing heads as small as 2mm in diameter they can be installed in very tight space limited areas and do not require the large bending radius of conventional fiber optics.

The features

  • Precise switching points enables faster process times
  • Easy integration with multiple functionality
  • Remote mounted amplifiers allows for smaller machine footprints
Life science, detecting and tracing objects, detecting samples, racks and microtiter plates
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.