Rugged, precise sensors – perfect for hydraulic fluid fill level detection
The solution
To detect the hydraulic fluid fill level, you just need magnetostrictive fill level sensors with floats. Because they are completely encapsulated, they are especially rugged. For these precise sensors, analog outputs and IO-Link are options as interfaces.
The features
- Very rugged, because they are completely encapsulated
- Designed for high measuring rates, very precise
- Analog signals (0…10 V or 4…20 mA) or IO-Link

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.