Detect process fluids and levels continuously or switching

Maximum flexibility in choosing your monitoring type with ultrasonic level sensors

The solution

Depending on the version, ultrasonic level sensors can be used for switching-signal-assisted two-point controllers or for permanent fill level control. In this way, you benefit from maximum flexibility in the choice of the monitoring type.

The features

  • Switching-signal-assisted two-point controllers or permanent fill level control (depending on the sensor version)
  • Maximum flexibility in selection of the monitoring type
Metal machining, rugged, precise sensors for hydraulic fluid fill level detection
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.