High-precision detection of the angle of rotation with magnetic encoder
The solution
In order to monitor the rotation along the Z-axis, auxiliary axes (for example, C) are also used increasingly in addition to the main axes X, Y and Z.
Our BML magnetic encoder is used for high-precision detection of the angle of rotation. Its measurement principle enables clearance in the center of the axis. As a result, media such as cooling lubricants as well as the power supply and signal lines can better be fed through.
The features
- High-precision detection of the angle of rotation
- A lot of clearance in the center of the axis – better feed through media, power supply and signal lines

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.