In-mold material sensing with capacitive sensors
The solution
Is the cavity completely filled with the mold material? Our high-pressure-resistant and temperature-resistant capacitive sensors reliably answer this question. These mechanically robust sensors can be integrated directly into the mold. Polished sensing face prevents material from sticking to the sensor.
The features
- Pressure rated to 150 bar
- Temperature-resistant up to 180°C
- Flush-mounted

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.