Detect fill level

Continuously monitor the fill level

The solution

Our high-resolution ultrasonic sensors do not miss a thing: In silos, they reliably monitor the level of granulates and powder. The continuous and contact-free measurement technology is virtually immune to dust and dirt. The fill level can, if necessary, be output by an analog signal or with two switching signals as min./max. values.

The features

  • Contact-free
  • Detects even the smallest objects
  • Cubic and cylindrical designs
Detect the fill level of plastic granulate
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.