Controlled movement of the tire building machine
The solution
Balluff magnetic cylinder sensors reliably detect the extend/retract position of the piston of the pneumatic cylinders. The sensors, which are resistant to temperatures up to 105 °C, replace wear-prone magnetic reed switches and have a long service life.
The features
- Precise switching point
- Also for short stroke cylinders
- Wear-free

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.