Continuous pressure monitoring with IO-Link
The solution
Perfect closure of the clamping plates requires the correct pressure. Balluff pressure sensors with stainless steel housings enable reliable pressure monitoring of the hydraulic circuit. Equipped with IO-Link, the pressure sensors relay their values directly to the controller to allow for precise closed-loop control.
The features
- Extended temperature range up to 125 °C
- Up to 600 bar
- Easy installation and set-up

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.