Optimal use of molds

Maximum capacity utilization with RFID

The solution

Unplanned downtimes can be reduced with the help of the automatic documentation of the mold's usage using Balluff RFID.A separate shot counter records all production cycles. All the data is available on a data carrier either directly on the mold or on the multi-coupling. This allows the mold status to be displayed directly on the machine and provide an overview of the life cycle of the current mold at any time.

The features

  • In the machine
  • Mobile readout of the data using a smart phone or RFID handheld reader
Optimally use molds and maximum capacity utilization with RFID
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.