Core pull end position detection

Positioning of core pulls with inductive mini sensors

The solution

Balluff inductive mini sensors are perfectly suited for the optimum alignment of core pulls: These ensure that the core pull is at the required end position. High-pressure resistant versions of the sensors scan the end positions directly in the hydraulic cylinder. If necessary, alternatives that are resistant to high temperatures can also be used.

The features

  • Designed for tight mounting locations
  • Can be fully integrated
  • Low weight
Correct positioning of core pulls in injection molding
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.