Maintain material flow between plants

Plant logistics is usually broken down into two different categories: Intra-logistics (Transferring material within the same plant) and Inter-logistics (Transferring material from the plant to a different organization).

In both Intra- and Inter-logistics RFID tags are placed either on the pallet or the part being transferred. The tag is read automatically and logged into a system helping to identify the location, the time it left or entered the location, and in some cases the condition it was in when it left or entered. Typically, Ultra-high Frequency (UHF) RFID systems are used due to their ability to read tags at longer distances.

RFID in logistics is essential to:

  • Maintain tight flow control with multiple sub suppliers
  • Reduce time and potential errors when receiving components
  • Maintain high level of visibility and traceability from sub suppliers to finished products
  • Maintain regulatory compliance