Bundle signals in automation and robotics

Bundle signals in automation and robotics

Bundle signals in automation and robotics

The solution

We enable a simple and economical network topology for robot-assisted automation tasks.

IO-Link sensor hubs collect the sensor signals in the gripper and pass them on to the controller. If you connect them to a single 16 × IO-Link master, it can bundle the signals from up to 272 sensors and pass them on to the controller. This reduces wiring effort and expense, reduces weight, and lowers your costs.

The features

  • Simple installation with 3-conductor standard cables
  • Central parameter setting of the IO-Link devices by the controller
  • Continuous diagnostics
  • Significant time and money savings as well as high system up-time
Bundle signals in automation and robotics
Downloads
> Balluff in the Automotive Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.