Contactless transmission of power and data on interchangeable grippers

Contactless transmission of power and data on interchangeable grippers

Contactless transmission of power and data on interchangeable grippers

The solution

Inductive couplers are the right choice for automating gripper changing because inductive couplers transfer signals and power contact-free over an air gap. The signal transmission is unaffected by paraffinic release agents.

Mechanical contacting of contamination sensitive connectors is eliminated, and the robot has a continuous radius of movement of 360 degrees.

The features

  • Maintenance-free transmission without mechanical wear or cable breaks
  • Simplest installation via plug-and-play
  • Short setup times thanks to automated gripper changing
  • Increase in function queries, even in previously inaccessible places
  • Simple network connection with IO-Link
Contactless transmission of power and data on interchangeable grippers
Downloads
> Balluff in the Automotive Industry [PDF] > Inductive Couplers [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.