Detect hopper min/max levels

Detect hopper min/max levels

Fill level sensors for continuous material feed

The solution

A continuous material feed is essential. To guarantee a continuous material feed, the min/max fill level in the injection molding machine must becontinuously detected. This is reliably achieved by Balluff capacitive sensors: Whether in the hopper in direct contact with the materials or through the outer wall, the fill level sensors reliably detect the level of material.

The features

  • Detects all type of materials

  • Simple sensor replacement

  • Miniature designs

Reliably detect the fill level in the injection molding machine
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.