Mold fill verification

Mold fill verification

In-mold material sensing with capacitive sensors

The solution

Is the cavity completely filled with the mold material? Our high-pressure-resistant and temperature-resistant capacitive sensors reliably answer this question. These mechanically robust sensors can be integrated directly into the mold. Polished sensing face prevents material from sticking to the sensor.

The features

  • Pressure rated to 150 bar
  • Temperature-resistant up to 180°C
  • Flush-mounted
Checking the mold filling in injection molding
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.