Position monitoring of the injection sled

Position monitoring of the injection sled

Contact-free position feedback of the injection molder

The solution

The flat design of our BTL PF profile magnetostrictive linear position sensors, which measure without contact, is perfect for tight installation conditions on the injection molding machine. The floating position magnet provides wear-free operation and enables rapid unit changeovers without the need for mechancial re-alignment.

The features

  • IP7 enviromental protection
  • Resolution to 0.005 mm
  • Absolute position feedback
  • Easy to install
  • Analog and IO-Link interfaces available
Linear position sensors that measure without contact for the injection molding machine
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.