Detecting extend/retract on pneumatic cylinders

Detecting extend/retract on pneumatic cylinders

Controlled movement of the tire building machine

The solution

Balluff magnetic cylinder sensors reliably detect the extend/retract position of the piston of the pneumatic cylinders. The sensors, which are resistant to temperatures up to 105 °C, replace wear-prone magnetic reed switches and have a long service life.

The features

  • Precise switching point
  • Also for short stroke cylinders
  • Wear-free
Detecting end positions on the pneumatic cylinder in tire building machines
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.