Monitoring the closing movement

Monitoring the closing movement

Reliable mold closure control, even under extreme conditions

The solution

The tire curing press must be tightly closed when the green tire is pressed into the hot mold under high pressure and steam. A reliable closing stroke is ensured by Balluff BTL magnetostrictive linear position sensors. Even with high temperatures and strong vibrations.

The features

  • In-cylinder rod style or external-mount profile styles for installation versatility
  • Environmental rating up to IP68
  • Analog, digital, and IO-Link interfaces available
Guarantee reliable closing movement in heat presses.
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.