Mold open/close monitoring and control

Mold open/close monitoring and control

High-precision linear position sensors for precise control of mold open/close

The solution

With the help of a high-precision Balluff position measurement system, you can monitor the closing stroke of mold plates in a targeted manner. A precisely-controlled mold closure reduces wear and extends your mold's useful life.

The features

  • Contact-free, wear-free
  • Absolute position feedback; no re-homing necessary
  • Resistant to vibration, moisture and dust
Checking the closing stroke in injection molding
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.