Hydraulic pressure monitoring

Hydraulic pressure monitoring

Continuous pressure monitoring with IO-Link

The solution

Perfect closure of the clamping plates requires the correct pressure. Balluff pressure sensors with stainless steel housings enable reliable pressure monitoring of the hydraulic circuit. Equipped with IO-Link, the pressure sensors relay their values directly to the controller to allow for precise closed-loop control.

The features

  • Extended temperature range up to 125 °C
  • Up to 600 bar
  • Easy installation and set-up
Pressure monitoring in hydraulic cylinders in injection molding
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.