Positioning the conveyor belt

Positioning the conveyor belt

Precise monitoring of tilting motions

The solution

Balluff inclination sensors reliably monitor the tilt movements of the conveyor belt. This allows the belt to be accurately guided when it is moved for the subsequent work steps. The inclination sensors guarantee a high accuracy of 0.1° and very low temperature drift.

The features

  • Precise position monitoring
  • Extended temperature range –40 to 85 °C
Inclination sensors reliably monitor the tilt movements of the conveyor belt.
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.