Core pull end position detection

Core pull end position detection

Positioning of core pulls with inductive mini sensors

The solution

Balluff inductive mini sensors are perfectly suited for the optimum alignment of core pulls: These ensure that the core pull is at the required end position. High-pressure resistant versions of the sensors scan the end positions directly in the hydraulic cylinder. If necessary, alternatives that are resistant to high temperatures can also be used.

The features

  • Designed for tight mounting locations
  • Can be fully integrated
  • Low weight
Correct positioning of core pulls in injection molding
Download
> Plastics, Rubber and Tires [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.