Balluff Photoelectric BOS 21M ADCAP is at the Forefront of Innovation

BOD21M ADCAP
BOD21M ADCAP

IO-Link market leader releases photoelectric sensor with function configurability

"The BOS 21M ADCAP stands for ADvanced CAPabilities which this sensor definitely demonstrates," shares Jack Moermond, Balluff Inc Photoelectric Product Marketing Manager, "with its programmable functionality. Not only can it provide a number of functionalities in one sensor; but you can also program the various sensing modes." One sensor can be configured as background suppression, diffuse, retroreflective or through-beam and these modes can be changed on the fly to meet the demands of flexible manufacturing processes or support recipe and format changes in production. One part number simplifies design of equipment regardless of sensor application required. For a plant, one part number can be used for many applications, condensing spare part inventories.

Not only can sensing modes be configured, the sensor has the ability to provide simple distributed logic such as counting parts, speed monitoring, and controlling the outputs accordingly. With IO-Link, simple installation and easy controls integration translates to cost savings for machine builders on design, build, & commissioning; while manufacturers see a value in the ability to hot-swap smart sensors via the automatic parameterization functionality.

 

Features

  • Background suppression, diffuse, retroreflective and thru-beam modes in one sensor
  • Counter, speed monitoring, on/off delay timers and other timer functions
  • Extensive diagnostics with IO-Link for LED power, sensor life, temperature, operating hours and much more
  • Intelligent sensor LED's for easy evaluation of sensor status
  • Configurable sensor outputs