Universal IO-Link Connection

Universal IO-Link Connection

Universal IO-Link Connection

Delivers reliable signal transmission under extreme ambient conditions

The universal IO-Link interface was developed for the extreme conditions in the food and pharmaceutical industries. The corrosion- and cleaning-agent resistant module maintains IP69 protection and ECOLAB certification. This ensures reliable signal transmission in demanding environments.

The universal IO-Link connector can connect up to 8 discrete inputs/outputs through a single 4-wire sensor cable. This eases connectivity to valve terminals, signal lights, push button stations, transfer units, or even Robot EOAT, by reducing cable glands and consolidating power and data on the same cable. By using this module, machine builders can take advantage of the lean wiring philosophy offered with IO-Link. End users will benefit from onboard diagnostics for open current and short circuit allowing them to quickly troubleshoot the systems.

 

Features

  • Compact housing for direct connection to a wide range of devices
  • IO-Link interface enables universal and fieldbus-neutral use
  • Up to 8 in/outputs
  • Simple installation: connect to the control level using standard sensor cables
  • Corrosion- and cleaning-agent-resistant housing with IP69 protection