BCC0JAA - BCC W414-W415-W415-U2048-050

Back
Images
  • {{'Datenblatt'|local}}

With our Y-splitters, you can collect, connect and split two signals in the field. Choose from different designs of robust and industry-grade splitters. For a fast and reliable connection.

  • Key features
    Connection 1
    M12x1-Male, straight, 4-pin, A-coded
    Connection 2
    M12x1-Female, straight, 5-pin, A-coded
    Connection 3
    M12x1-Female, straight, 5-pin, A-coded
    Operating voltage Ub
    250 VDC / 250 VAC
    Cable
    FEP welding spark resistant black, 5.00 m
    Rated current (40 °C)
    4.0 A
    Cable temperature, fixed routing
    -100...200 °C
    IP rating
    IP67, IP68, IP69K/IP67, IP68, IP69K
    Approval/Conformity
    EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BCC0JAA - BCC W414-W415-W415-U2048-050
    Disposal
    PDF Download
    Product View
    0.98 MB