BNS053H - BNS 816-B04-PA-16-605-11-S80S

Back
Images
  • {{'Datenblatt'|local}}

Inductive row-position counters offer the combination of advantages of an inductive sensor with those of our mechanical housing-based line of products
They are distinguished by a compact design and high switching distances. The coordinated transmission frequencies of the inductive switching elements allow for a tight sequential arrangement.
The switching elements are equipped with LEDs. The switching function is thus recognizable on the housing cover.

  • Key features
    Housing material
    Aluminum, Anodized
    Version
    Inductive
    Operating principle
    1-4. Switch position: Inductive
    Range
    2 mm
    Switching frequency
    1-4. Switch position: 1500 Hz
    Continuous current
    1-4. Switch position: 0.2 A
    Rated operating voltage Ue
    1-4. Switch position: 24 VDC
    Installation
    parallel
    Connection type
    1. Switch position: Connector
    Ambient temperature
    -25...70 °C
    IP rating
    IP67
    Approval/Conformity
    CE, WEEE, EAC
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Product View
    0.44 MB