BIP04 Inductive Positioning System

bip04 inductive positioning system
bip04 inductive positioning system

Measure linear position continuously and without contact

Modern machining centers are complex compared to those used in traditional metal working applications. The variety of tool holders and axes often represent a hurdle when you need to handle changing processes, ensure simultaneous processing of workpieces and be truly efficient.

Product finder

Compact, precise tool spindles, clamping cylinders and tool changers on a machining center play a central role in the work process. Reliable and wear-free monitoring of the clamping process in the machine system is critical. Meet this demanding challenge simply with the new BIP04 inductive positioning system. The non-contact measuring system in the fully potted housing will ensure the highest process reliability and automation quality, even in the harshest industrial environments.

Features

  • High applicability: 30 × 40.5 × 18 mm form factor allows use in tight spaces
  • Flexible in usage: teachable measuring range up to 17 mm
  • Control system compatibility: analog voltage and current output as well as IO-Link interface
  • Reliable results: high linearity and precise repeat accuracy
  • High signal stability: low temperature drift
  • Secure integration: excellent electromagnetic compatibility

Product Brief