Incremental Magnetic Linear Encoder System

Expanded Ride Height Solves Issues with Variable Gap Distance

The BML SF2 magnetic linear encoder offers highly accurate incremental position feedback and trouble-free installation and operation thanks to its expanded ride height. The BML SF2 system provides 12 micrometer system accuracy at gap distances up to 1.0 mm and a maximum working gap distance of 1.8 mm.

Product finder

The BML SF2 features industry-standard A/B/Z quadrature or analog sine/cosine interfaces for universal applicability. The integrated, highly-visible status LED provides at-a-glance system status, and is helpful during installation, start-up and operation.

Features

  • Measuring lengths to 48 meters
  • System accuracy to ±12 μm at gap distances up to 1.0 mm
  • Maximum tape-to-sensor gap up to 1.8 mm
  • Extremely compact metal housing for installation in tight spaces
  • Integrated status LED
  • Non-contact, wear-free operation