Photoelectric sensor accessories
Photoelectric sensor accessories

Reflectors and Fiber Optic Cables

Balluff offers a wide variety of high quality accessories for photoelectric sensors. These accessories will provide the maximum ranges and the highest performance for the appropriate Balluff photoelectric sensor.

Balluff offers a number of choices when it comes to fiber optic solutions whether the application requires standard plastic fiber optic cables and rugged duty glass cables.

Balluff offers a wide range of prismatic reflectors and reflective tape. These reflectors have the efficiency ratings to provide the maximum sensing range.

Benefits

  • High quality
  • Easy assembly
  • Compatibility

Product family

  • Reflectors and reflective foils

    Precise and robust reflectors

     

    Our reflectors are the right choice for any environment. Choose from round or square reflectors and reflective foils, which are heat- and chemical-resistant. They are suitable for red, white, or infrared light and laser applications.

    Balluff reflectors and reflective foils realize their full functionality in conjunction with our optoelectronic sensors. For customized use in your application, choose between different sizes and mounting options.

     

    Features

    • Precise and robust
    • Easy attachment using adhesives or screws
    • Various designs
    • High-quality materials
    • Homogeneous optical properties
    Reflectors and reflective foils
  • Optics: Diaphragms, filters, lenses, deflectors

    Robust optics for Balluff sensors and fibers

     

    Our diaphragms, lenses, and deflectors are suitable for various optical and ultrasound sensors and applications. The compact and robust optics are distinguished by easy installation options.

    You can easily select from different size variants and designs, such as plastic, aluminum, and stainless steel.

     

    Features

    • Designed and tested for Balluff sensors
    • Various lengths and diameters with different focus
    • Precise and homogeneous optical properties
    • High-quality materials and exact processing
  • Plastic fibers

    Plastic optical fibers for optical applications

     

    Our compact, highly flexible, and robust plastic fiber solutions are distinguished by precision and speed. They are available as switch and through-beam versions. Choose between different end pieces (M2, M3, M4, M5, M6, square from 5 mm × 4 mm to 23 mm × 55 mm etc.) with straight or angled light emission and bendable optic head.

    The plastic fibers are temperature- and chemical-resistant. You also benefit from their easy installation, even under tight installation conditions.

     

    Features

    • Designed and tested for Balluff optical fiber devices BFB 6K, 18KF, 73K and 75K
    • Various lengths and diameters
    • Crush-resistant and oil-resistant
    • High excess gain
    • Precise machining and homogeneous optical properties
    • Coaxial fiber arrangement as an option
    • User-fabricated plastic fiber optics available
    Plastic fibers
  • Glass fibers

    Glass optical fibers for optical applications

     

    Our compact, flexible, and robust glass fiber solutions are distinguished by their precision and speed. They are available as switch and through-beam versions. Different end pieces with diameters ranging from 2 to 8 mm are available. Choose between straight or angled designs.

    The glass fibers are temperature-resistant up to 250°C and chemically resistant. You also benefit from their easy installation, even under tight installation conditions.

     

    Features

    • Designed and tested for Balluff BFB M18M and BOS 30M
    • Various casing materials, such as polyurethane, corrugated metal tubing and silicone
    • Various lengths and diameters
    • Crush-resistant and oil-resistant
    • High excess gain
    • High quality materials and precise machining
    • Homogeneous optical properties
    Glass fibers