Mechanical protection hardware
Mechanical protection hardware

Extending the life of product performance in harsh industrial conditions

Balluff protection hardware accommodates a wide variety of applications, impact, cleaning or debris. These accessories are geared towards extending the life of automation products performance in harsh industrial conditions involving chemical attack, debris accumulation, shock/vibration/impact, and high temperatures.

When working in different kinds of environments, it is important to take a muli-angle approach to designing the application. In existing installations, it is essential to consider all the reasons for failures before determining a solution.

When determining how much protection is needed, you still have to consider these typical questions: what is being exposed and why is the current installation failing.

Other common questions to consider are:

  • What available space do I have?
  • Is there physical contact damage?
  • Can I change the tooling in any way?

Balluff offers one of the widest varieties of accessories specifically designed for harsh environments.

Product families

  • Plunger probe solutions

    Robust assembly for maximum application flexibility

    Our plunger probe solutions have a fixed stop and a sturdy design for harsh environments. They are ideally suited for welding devices, punch applications, and applications with monitored tool ejection. The complete set consists of sensor, housing, and springs. Moreover, you can choose between different ram types, such as round, flat, chiseled and M6 threads, as well as three spring tensions (low, medium, high). In each case, the two-part housing simplifies the maintenance.

    Features

    • Reliable and long service life, even in dirty environments
    • Sensor is easily replaced for cleaning and maintenance
    • Precise switching point
    • Variety of sizes and shapes for versatility
    • Accessories available for the threaded version: Flat attachment, M4, M6, M8, M10
    Plunger probe solutions
  • Sabotage protection

    Security against undesirable production losses

    Our protective covers, which are compact as well as sturdy, provide reliable protection against misadjustment and sabotage. Specifically designed for Balluff products and solutions, they simplify installation and mounting for you on M8/M12 plug connectors, fieldbus blocks and vision sensors. Sabotage protection is available in high-quality plastic or aluminum.

    Features

    • Standard industry solutions for protection against misadjustment and sabotage
    • Easy and economical to integrate into any system
    • Made of high quality materials and customized
    Sabotage protection
  • Protective housing

    An item that is secure all the way around

    When usingBalluff sensors and devices in a very harsh environment, try our protective housings, which are resistant to high temperatures, chemicals, and mechanical influences. These housings are even usable in welding areas. They are made of high-quality materials, offer durable surfaces, and a protective glass with qualified optical properties. Assembly is simple and replacement parts are supplied quickly.

    Features

    • Sturdy, thanks to quality materials, durable surfaces, and strong design
    • Can be integrated economically and reliably in any system
    • Resistant to high temperatures, chemicals, and mechanical influences
    Protective housing
    Protective housing

  • Protective caps and port covers

    Reliably handles high temperatures and chemicals

    Our easily installable protective caps and port covers ensure reliable protection in harsh environments. They are available for a wide variety of Balluff products, such as M8 to M30 sensors. They are available in metal and plastic versions – with PTFE coating available – and are distinguished by high resistance to temperature and chemicals. Several options are suitable for applications in the welding field and in the food industry.

    Features

    • Robust materials and construction, protection class up to IP69K
    • Can be integrated economically and compactly into any system
    • Metal and plastic versions, also with PTFE coating
    Protective caps and port covers
  • Protective tubes for cables

    Customizable cable guard

    Our silicone cable guards are flexible and robust. It is distinguished by chemical resistance and handles temperatures of up to 250 °C, making it an ideal choice in welding areas. Choose from various options, such as protective tubing, protective casing, and protective tape in diameters of 7 mm to 50 mm.

    Features

    • Long-lasting and economical
    • Easy to install
    • Different diameters
    • Customizable
    Protective tubes for cables