Network blocks
Network blocks

For the highest performance

Ever faster, more flexible, more efficient and variable production demands seamless communication from the sensor to the Internet. The result is a growing amount of data within the production processes. This demands components which can make this information available. At the same time an infrastructure is required which transports the data across all levels.

Fieldbus technologies

  • Network blocks for Profinet

    Fast, economical and rugged in industrial automation

    The system, which works on an Ethernet foundation, is significantly faster than Profibus. Profinet can be easily combined with IO-Link to offer a flexible and adaptable approach to your system, without compromising on speed or performance. Profinet with IO-Link will save you time and money, while ensuring improved quality through connectivity.

     

    Profinet can be integrated consistently from the control level to the drive, even in harsh environments.

    Features

    • Installation freedom, simple wiring, consistent diagnostics, and central configuration through connection with IO-Link
    Network blocks for Profinet
    IO-Link solutions with Profinet

  • Network blocks for Profibus

    Modern production, supported by efficient field and process communication

    As a solution provider Balluff offers a wide range of components for optimal Profibus use. The mature fieldbus technology has been reliably supporting modern production for many years. Regardless of the controller manufacturer, you will find the optimum solution in our range of products.

    You will benefit from efficient field and process communication with simple wiring, fast integration through direct installation in your system, and faster modifications. This is all still possible even in in rough industrial environments. Our Profibus solutions are IO-Link-capable. This means that you will directly benefit from all of the advantages of IO-Link. Sophisticated connection technology from Balluff allows you to increase your efficiency.

    Features

    • Consistent diagnostics: No system failure
    • Central parameter setting: Systems quickly go back to being operational
    • Time and cost savings
    • Plant expansion made easier and investment security through IEC 61158/EN 50170 standardization
    Network blocks for Profibus
    IO-Link solutions with Profibus

  • Network blocks for CC-Link IE-Field

    Meet the challenges of automation with highly functional and practical blocks

    Fieldbus and network technologies should meet the demands for increasingly powerful communication, in all areas of industrial communication.

    Communication should be as uniform as possible. Balluff connects communication at the machine and system level with sensor/actuator communication, with the automation tasks in Asia specifically in mind. This communication system applies BNI network blocks for CC-Link IE/Field for the system level, along with a direct connection on the sensor/actuator level.

    For the perfect connection of I/O systems to the open, deterministic high-speed network CC-Link IE/Field, we have developed highly functional and practical fieldbus modules. This new generation outshines everything before it with its outstanding configuration and diagnostics options.

    Features

    • Protection class IP67
    • Fully encapsulated housing
    • Display, LEDs and integrated SLMP access (Seamless Message Protocol) for diagnostics and configuration
    Network blocks for CC-Link IE-Field
    IO-Link solutions with CC-Link IE/Field

  • Network blocks for CC-Link

    Construct high-performance control topologies with products from a single source

    CC-Link is a standardized fieldbus, designed to integrate with the most diverse automation components, from a wide range of providers. CC-Link is already the principle fieldbus technology used throughout Asia. The open network is supported by the CC-Link partner association CLPA, which is represented globally with over 1000 companies.

    As an effective and integrated system, CC-Link is guaranteed to meet all of your needs. Balluff offers an extensive portfolio of CC-Link network modules and IO-Link devices, allowing you to fully implement your own powerful control typologies, while using products from a single source. CC-Link, when combined with IO-Link, offers tremendous flexibility in the controls architecture while enabling your automation scalability for the future.

    Features

    • Fully cast with robust housings for harsh environments
    • Powerful diagnostics clearly identify problem areas
    • Constant data throughput, even when processing large data volumes
    • Reliable real-time control
    • Controls are programmable via a network
    • Network stations can be switched on and off during operation
    • Network stations can be restored automatically
    IO-Link solutions with CC-Link

  • Network blocks for Ethernet/IP

    Our network technology standard for high system performance

    High efficiency is only feasible with an optimized network. For your high-performance system, we offer a comprehensive EtherNet/IP program. EtherNet/IP is a globally recognized standard for network technology, replacing DeviceNet in many areas. The technology based on Ethernet is significantly faster and enables the integration of drive technology.

    Our network blocks for Ethernet/IP also score points with their high user-friendliness. Only Balluff Ethernet blocks can block IP addresses and protect against accidental changes. This increases your security and simplifies maintenance.

    Features

    • Time and cost savings: Fast installation and simple integration into existing networks
    • Easy block replacement through innovative address plug
    Network blocks for Ethernet/IP
    IO-Link solutions with Ethernet/IP

  • Network blocks for Devicenet

    Optimal network components for efficient use with Devicenet

    With an entire spectrum of high-performance network technology, Balluff supports you in easily selecting the right network components. We can provide all the blocks required for efficient Devicenet applications in the USA.

    Regardless of the controller manufacturer, you will benefit with our portfolio of comprehensive network and connectivity products. Consistently designed to your requirements, no desires for outside the control cabinets go unmet. You can now choose an efficient field and process combination, saving you both time and money.

    Features

    • Simple and fast installation, integration, and modification, regardless of the controller manufacturer.
    • Regardless of the controller manufacturer
    Network blocks for Devicenet
    IO-Link solutions with Devicenet

  • Network blocks for EtherCAT

    Powerful technology for full flexibility

    Outstanding performance, low costs, flexible topology and easy handling: these are the advantages of the industrial Ethernet technology, EtherCAT. EtherCAT provides full flexibility: a free topology selection, the possibility of connecting and disconnecting devices and segments during operation, and the performance redundancy of the ring topology.

    EtherCAT is suitable for both centralized and decentralized architectures, supports Master/Slave, Master/Master, and Slave/Slave communication. It can also integrate secondary fieldbuses.

    By using the existing infrastructure, the factory level is also optimally covered with the EtherCAT Automation Protocol. Preferably with out network blocks.

    Features

    • Supports up to 65,535 nodes at a distance of up to 100 m
    • International standard since 2007
    Network blocks for EtherCAT
    IO-Link solutions with Ethercat