One of the most common tasks for sensors

Is your challenge to measure the distance to an object automatically and with precision? Then our distance sensors will help. When selecting the right sensor we recommend taking into account the range of the sensor and the type of object to be measured. The measuring ranges can be anything from a few millimeters to several meters.

Application examples

Disk brakes are used at various locations in wind power plants. With their durability and precise measurement, inductive distance sensors monitor these brake disks continuously and provide a timely warning if the brake linings need to be changed.

In winding and unwinding equipment a photoelectric sensor continuously measures the increasing or decreasing roll diameter. Regardless of roll material or color. This means the rolls can be changed with minimal stoppages.

Sensor technologies

Distance measurement is a common task for sensors. Various kinds of sensors are used in industry which vary in their technical principles:

  • Inductive sensors measure distance to a metal object in harsh ambient conditions
  • Capacitive sensors measure the distance to any material
  • Photoelectric and ultrasonic sensors are suited for distances in the meter range

Suitable Products

Inductive sensor for measuring distance

Inductive sensor for measuring distance to metal objects up to approx. 50 mm

Photoelectric sensor for distance measurement of all materials

Photoelectric sensor for distance measurement of all materials from a few millimeters to several meters

Ultrasonic sensor for measuring distance

Ultrasonic sensor for distance measurement of all materials up to several meters

Capacitive sensor for measuring distance

Capacitive sensor for distance measurement of all materials up to approx. 50 mm