Using sensors to detect, collect and position
There are many ways in automation to detect, collect and position objects. You can use magnetic fields, light and sound to detect metals, non-metals, magnets, solids and liquids without contact. And you can do it over distances from 1 mm up to 60 m.
You can reliably detect and inspect parts during transport with the help of suitable sensors. Even under difficult conditions. Depending on the requirement you select inductive, photoelectric, capacitive or ultrasonic sensors.
Photoelectric and ultrasonic sensors are usually used to detect objects located at greater distances (> 50 mm). Inductive or capacitive sensors are best suited for objects at a closer distance from the sensor (< 50 mm).
Sensor technologies
Various technologies can be used depending on the application area:
Suitable Products