Reliable position determination for hydraulic drives
The solution
The wind power plant must be at a standstill and the rotor blades are moved out of the wind for maintenance. Our BHS inductive sensors determine both the piston position of the locking cylinder and the end position of the pitch system. And with absolute reliability. The high-pressure resistant sensors are also available as an analog version for soft stop.
The features
- Pressure rated to 500 bar, can be installed directly
- Stainless steel housing
- Also available in analog version for soft stop

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.