Checking the presence of the container for secure filling
The solution
To be able to fill milk products such as yogurt or café latte in containers, the container must first be detected. The BUS ultrasonic sensor from Balluff detects from above whether the container is present. Only then is the product filled.
Features
- Can be used are pressures of up to 6 mbar
- PTFE membrane provides aggressive media protection
- Stainless steel housing
- Digital display with direct measurement value output

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.