Detecting the PDF417 code on the delivered raw product
The solution
When the raw product is delivered it must first be detected and identified. This is done using so-called PDF417 codes located on the raw product. Unfortunately, these codes aren't always located at the same height. However, using the portable reader BVS HS-P the codes can still be read simply and flexibly.
Features
- Common 1D-, stacked and 2D barcodes as well as direct marking codes can be read quickly and reliably
- Rugged, industrial grade design
- IP65 with drop protection up to 2 m
- Work without fatigue thanks to low weight and ergonomic shape

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.