Position measurement ensures intelligent leveling and tension maintenance
The solution
The task of wave compensation cylinders is to maintain the specified tension of the drill string and compensate wave movements. To do so, the hydraulic cylinders are attached between the drill string and the rig. Equipped with our BTL magnetostrictive linear position sensors, these intelligent hydraulics level movements and guarantee the necessary tension of the riser pipe. No matter how much the floating oil rig is currently rocking.
The features
- Length of up to 7.6 m
- Explosion protected in the stainless steel housing

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.